Weatherhead by Danfoss H145R Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-WTH, H145, -4, 250FT, RL, R17

H145R04-250R


Tools

Product specifications

Characteristic
Value
Abrasion resistanceUltra
ApplicationGeneral industrial use
Bend radius min (inch)1.970
Bend radius min (mm)50.000
BrandWeatherhead by Danfoss
Burst pressure (bar)840
Burst pressure (psi)12200
Catalog ItemH145R04-250R
CertificationsUSCG
ColorBlack
CompliancesSAE 100R17
ConductivityConductive
Construction2 Wire Braid
Cover materialChloroprene (CR)
Impulse cycle (cycles)200000
Inside diameter (inch)0.25
Inside diameter (mm)6.40
Lay line styleInk transfer
Length (in)3000.00000
Length (mm)76200.00000
Outside diameter (inch)0.50
Outside diameter (mm)12.70
Package formReel
Product height in0.250
Product height mm6.400
Product width in0.250
Product width mm6.400
Qualified hose fittings104 N
Reinforcement materialBrass plated steel wire
SeriesH145 Series
Size-4
Tube materialNitrile (NBR)
Working pressure max (bar)210
Working pressure max (psi)3050
Working temperature max (C)121
Working temperature max (F)250.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789302045