Product specifications
Characteristic | Value |
---|---|
Abrasion Resistance | Standard |
Bend radius min (inch) | 8.070 |
Bend radius min (mm) | 205.000 |
Brand | Weatherhead by Danfoss |
Burst pressure (bar) | 560 |
Burst pressure (psi) | 8200 |
Certifications | ABS CertifiedMSHA Approved |
Color | Black |
Compliances | EN853 1SNSAE 100R1 Type S |
Conditional temp range | -55F to 302F for petrol based |
Construction | 1 Wire Braid |
Cover material | Chlorinated Polyethylene (CPE) |
Impulse cycle (cycles) | 400000 |
Inside diameter (inch) | 0.62 |
Inside diameter (mm) | 15.90 |
Lay line style | Ink transfer |
Outside diameter (inch) | 0.94 |
Outside diameter (mm) | 23.80 |
Package form | Bulk |
Qualified hose fittings | TTC/Z Series |
Reinforcement material | Brass plated steel wire |
Series | H190H Series |
Size | -10 |
Tube material | Chlorinated Polyethylene (CPE) |
Working pressure max (bar) | 140 |
Working pressure max (psi) | 2050 |
Working temperature max (C) | 150 |
Working temperature max (F) | 302.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789329028 |