Weatherhead by Danfoss H190 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-WTH, H190H, -12, R1/1SN

H190H12

Catalog item:

H190H12


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
ApplicationWater
Bend radius min (inch)9.450
Bend radius min (mm)240.000
BrandWeatherhead by Danfoss
Burst pressure (bar)500
Burst pressure (psi)7200
Catalog ItemH190H12
CertificationsABS
ColorBlack
CompliancesEN853 1SN
Conditional temp range-55F to 302F for petrol based
Construction1 Wire Braid
Cover materialChlorinated Polyethylene (CPE)
Impulse cycle (cycles)400000
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Lay line styleInk transfer
Outside diameter (inch)1.08
Outside diameter (mm)27.40
Package formBulk
Product height in0.750
Product height mm19.000
Product width in0.750
Product width mm19.000
Qualified hose fittingsTTC/Z Series
Reinforcement materialBrass plated steel wire
SeriesH190H Series
Size-12
Working pressure max (bar)125
Working pressure max (psi)1800
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789329042