Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion Resistance | STANDARD | Standard |
| Application | WATER | Water |
| Bend radius min (inch) | 11.810 | |
| Bend radius min (mm) | 300.000 | |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Burst pressure (bar) | 360 | |
| Burst pressure (psi) | 5200 | |
| Catalog Item | H190H16 | |
| Certifications | ABS | ABS |
| Color | BLACK | Black |
| Compliances | EN853 1SN | EN853 1SN |
| Conditional temp range | -55F TO 302F FOR PETROL BASED | -55F to 302F for petrol based |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 400000 | |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 1.42 | |
| Outside diameter (mm) | 36.20 | |
| Package form | BULK | Bulk |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Qualified hose fittings | TTC/Z SERIES | TTC/Z Series |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | H190H SERIES | H190H Series |
| Size | -16 | -16 |
| Tube material | CHLORINATED POLYETHYLENE (CPE) | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 90 | |
| Working pressure max (psi) | 1300 | |
| Working temperature max (C) | 150 | |
| Working temperature max (F) | 302.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789329066 |
