Weatherhead by Danfoss H245L Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-WTH, H245L, -6, R16

H245L06


Tools

Product specifications

Characteristic
Value
Abrasion ResistanceStandard
ApplicationConstruction industry
Bend radius min (inch)2.500
Bend radius min (mm)64.000
BrandWeatherhead by Danfoss
Burst pressure (bar)1380
Burst pressure (psi)20025
ColorBlack
CompliancesEN857 2SC
ConductivityConductive
Construction2 Wire Braid
Cover materialStyrene Butadiene Rubber (SBR)
Impulse cycle (cycles)300000
Inside diameter (inch)0.38
Inside diameter (mm)9.50
Lay line styleInk transfer
Outside diameter (inch)0.69
Outside diameter (mm)17.40
Package formBulk
Product height in0.380
Product height mm9.500
Product width in0.380
Product width mm9.500
Qualified hose fittingsTTC/Z Series
Reinforcement materialBrass plated steel wire
SeriesH245L Series
Size-6
Tube materialSynthetic Rubber
Vacuum rating (inHg)24
Vacuum rating (mmHg)601.98
Working pressure max (bar)345
Working pressure max (psi)5000
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-57
Working temperature min (F)-70.0

General specifications

Characteristic
Value
EAN/UPC639789328724
Proposition 65Cancer and Reproductive Harm