Danfoss logo
Weatherhead by Danfoss H245L Series Rubber Hydraulic Braided Hose (CENTER)

Hose, 100R16 LOW TEMP 2 - 1 - 50

H245L16


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
Bend radius min (inch)6.000
Bend radius min (mm)152.000
Burst pressure (bar)772
Burst pressure (psi)11200
ColorBlack
ConductivityConductive
Construction2 Wire Braid
Cover materialStyrene Butadiene Rubber (SBR)
Impulse cycle (cycles)300000
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Lay line styleInk transfer
Outside diameter (inch)1.41
Outside diameter (mm)35.70
Package formBulk
Qualified hose fittingsTTC/Z Series
Reinforcement materialBrass plated steel wire
SeriesH245L Series
Size-16
Tube materialSynthetic Rubber
Vacuum rating (inHg)24
Vacuum rating (mmHg)601.98
Working pressure max (bar)193
Working pressure max (psi)2800
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-57
Working temperature min (F)-70.0

General specifications

Characteristic
Value
EAN/UPC639789328809