Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Agriculture |
| Bend radius min (inch) | 1.960 |
| Bend radius min (mm) | 50.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 1792 |
| Burst pressure (psi) | 26000 |
| Catalog Item | H28004-250RUS |
| Certifications | USCG |
| Color | Black |
| Compliances | EN857 2SC |
| Conditional temp range | 32F to 158F for water |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Nitrile (NBR) |
| Impulse cycle (cycles) | 300000 |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Ink transfer |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 0.55 |
| Outside diameter (mm) | 13.90 |
| Package form | Reel |
| Product height in | 0.250 |
| Product height mm | 6.400 |
| Product width in | 0.250 |
| Product width mm | 6.400 |
| Qualified hose fittings | Reusable |
| Reinforcement material | Brass plated steel wire |
| Series | H280 Series |
| Size | -4 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.07 |
| Tube wall thickness (mm) | 1.65 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 713.74 |
| Working pressure max (bar) | 448 |
| Working pressure max (psi) | 6500 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628024662 |
