Danfoss logo
Weatherhead by Danfoss H290H Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-WTH, H290H, -16, R2/2SN

H290H16


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
Bend radius min (inch)12.010
Bend radius min (mm)305.000
Burst pressure (bar)700
Burst pressure (psi)10200
ColorBlack
Conditional temp range-55F to 302F for petrol based
Construction2 Wire Braid
Cover materialChlorinated Polyethylene (CPE)
Impulse cycle (cycles)200000
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Lay line styleInk transfer
Outside diameter (inch)1.49
Outside diameter (mm)37.80
Package formBulk
Qualified hose fittingsTTC/Z Series
Reinforcement materialBrass plated steel wire
SeriesH290H Series
Size-16
Tube materialNitrile (NBR)
Working pressure max (bar)175
Working pressure max (psi)2550
Working temperature max (C)150
Working temperature max (F)302.0
Working temperature min (C)-40
Working temperature min (F)-40.0

General specifications

Characteristic
Value
EAN/UPC639789329202