Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 16.500 |
Bend radius min (mm) | 419.000 |
Brand | Weatherhead by Danfoss |
Burst pressure (bar) | 620 |
Burst pressure (psi) | 9000 |
Color | Black |
Compliances | EN853 2SNEN853 2STISO 1436-1 Type 2SNSAE 100R16SAE 100R19SAE 100R2ASAE 100R2AT |
Conditional temp range | -55F to 302F for petrol based |
Construction | 2 Wire Braid |
Cover material | Chlorinated Polyethylene (CPE) |
Impulse cycle (cycles) | 200000 |
Inside diameter (inch) | 1.25 |
Inside diameter (mm) | 31.80 |
Lay line style | Ink transfer |
Outside diameter (inch) | 1.91 |
Outside diameter (mm) | 48.50 |
Package form | Bulk |
Qualified hose fittings | TTC/Z Series |
Reinforcement material | Brass plated steel wire |
Series | H290H Series |
Size | -20 |
Tube material | Chlorinated Polyethylene (CPE) |
Working pressure max (bar) | 155 |
Working pressure max (psi) | 2250 |
Working temperature max (C) | 150 |
Working temperature max (F) | 302.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789329226 |