Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 2 Wire Braid |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Outside diameter (inch) | 0.81 |
Outside diameter (mm) | 20.70 |
Series | ARMADILLO 2SC |
Tube material | Nitrile (NBR) |