Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 1 Wire and 1 Textile Braid |
Cover material | Yarn Braid |
Inside diameter (inch) | 1.37 |
Inside diameter (mm) | 34.90 |
Outside diameter (inch) | 1.75 |
Outside diameter (mm) | 44.45 |
Series | FORCESTREAM R5 |
Tube material | Nitrile (NBR) |