Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General industrial use |
| Bend radius min (inch) | 9.840 |
| Bend radius min (mm) | 250.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 552 |
| Burst pressure (psi) | 8000 |
| Color | Black |
| Compliances | ISO 18752-DC Performance |
| Conditional temp range | 260F with petrol based |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Impulse cycle (cycles) | 100000 |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.10 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.04 |
| Outside diameter (mm) | 51.80 |
| Package form | Bulk |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Qualified hose fittings | Barbed inserts |
| Reinforcement material | Brass plated steel wire |
| Series | H881 Series |
| Size | -24 |
| Tube material | Synthetic Rubber |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.44 |
| Working pressure max (bar) | 138 |
| Working pressure max (psi) | 2000 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.0 |