Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Water |
| Bend radius min (inch) | 3.540 |
| Bend radius min (mm) | 90.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 960 |
| Burst pressure (psi) | 13920 |
| Catalog Item | SH444H |
| Certifications | MSHA Approved |
| Color | Black |
| Compliances | SAE J1176 |
| Conditional temp range | -40F to 257F intermittently |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Chloroprene (CR) |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.81 |
| Outside diameter (mm) | 20.20 |
| Package form | Bulk |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Reinforcement material | Brass plated steel wire |
| Series | SH444 SERIES |
| Size | -8 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 240 |
| Working pressure max (psi) | 3500 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
