Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic systems |
| Bend radius min (inch) | 2.756 |
| Bend radius min (mm) | 70.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 440 |
| Burst pressure (psi) | 6380 |
| Catalog Item | WH007-06MT50 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 2 Textile Braid |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Fixed Length | 50.000 |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink transfer |
| Length (in) | 1968.00000 |
| Length (mm) | 50000.00000 |
| Outside diameter (inch) | 0.73 |
| Outside diameter (mm) | 18.50 |
| Package form | Reel |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | Winner 2-Piece |
| Reinforcement material | Fabric |
| Series | WH007 Series |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 601.98 |
| Working pressure max (bar) | 110 |
| Working pressure max (psi) | 1595 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |