Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.122 | |
| A dimension MM | 79.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1A12MC16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.770 | |
| Hose cut off factor MM | 44.958 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.941 | |
| Product height mm | 49.301 | |
| Product length in | 3.122 | |
| Product length mm | 79.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.941 | |
| Product width mm | 49.301 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
