Railway hose and fittings-product-category

Railway hose and fittings

Our high-quality reinforced railway hoses and leak-free, corrosion-resistant railway fittings are engineered specifically for use in railway applications such as brake systems. They provide superior performance and meet or exceed common safety standards and regulatory requirements.

Features and benefits

  • Wide range of operating temperatures and pressures
  • Conductive or non-conductive options
  • Wire or textile reinforcement
  • Durable materials such as stainless steel and synthetic rubber
  • System-matched combinations of hoses and fittings 

Applications

  • Hydraulic railway systems 
  • Petroleum-based and water-glycol-based fluids 
  • Lubricating oils and water 
  • Suction applications  
  • Fuel, A/C, gasoline, and air

Our brands

Danfoss Synflex Logo

Product types shown: 3