Railway assemblies-product-category

Railway assemblies

Made from high-quality reinforced hoses and leak-free, corrosion-resistant fittings, our railway assemblies provide superior performance while meeting your most stringent requirements.

Features and benefits

  • System-matched combinations of hoses and fittings
  • Convenient and easy to use
  • Wide range of operating temperatures and pressures
  • Conductive or non-conductive options
  • Wire or textile reinforcement
  • Durable materials such as stainless steel and synthetic rubber

Applications

  • Hydraulic railway systems 
  • Petroleum-based and water-glycol-based fluids 
  • Lubricating oils and water 
  • Suction applications  
  • Fuel, A/C, gasoline, and air