Railway assemblies
Made from high-quality reinforced hoses and leak-free, corrosion-resistant fittings, our railway assemblies provide superior performance while meeting your most stringent requirements.
Features and benefits
- System-matched combinations of hoses and fittings
- Convenient and easy to use
- Wide range of operating temperatures and pressures
- Conductive or non-conductive options
- Wire or textile reinforcement
- Durable materials such as stainless steel and synthetic rubber
Applications
- Hydraulic railway systems
- Petroleum-based and water-glycol-based fluids
- Lubricating oils and water
- Suction applications
- Fuel, A/C, gasoline, and air