Danfoss logo
Railway assemblies-product-category

Railway assemblies

Made from high-quality reinforced hoses and leak-free, corrosion-resistant fittings, our railway assemblies provide superior performance while meeting your most stringent requirements.

Features and benefits 

  • System-matched combinations of hoses and fittings 
  • Convenient and easy to use 
  • Wide range of operating temperatures and pressures 
  • Conductive or non-conductive options 
  • Wire or textile reinforcement 
  • Durable materials such as stainless steel and synthetic rubber 

Applications 

  • Hydraulic railway systems  
  • Petroleum-based and water-glycol-based fluids  
  • Lubricating oils and water  
  • Suction applications   
  • Fuel, A/C, gasoline, and air