Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.870 |
| A dimension MM | 72.898 |
| Angle shape | 90 Degree |
| Catalog Item | 6S32CT32 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1531 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End size 2 | -16 |
| End type 1 | Flange 2 Bolt Custom |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.549 |
| Hose cut off factor MM | 64.745 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.000 |
| Product material | Carbon steel |