Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.820 |
| A dimension MM | 97.028 |
| Angle shape | 90 Degree |
| Catalog Item | EJ7250-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 1531 |
| Construction Style | Crimp |
| Drop dimension IN | 2.082 |
| Drop dimension MM | 52.90 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Flange Swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.549 |
| Hose cut off factor MM | 64.745 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.000 |
| Product height in | 2.082 |
| Product height mm | 52.883 |
| Product length in | 3.868 |
| Product length mm | 98.240 |
| Product material | Carbon steel |
| Product width in | 1.565 |
| Product width mm | 39.751 |