Ftng perm other
EJ7250-1620S
Catalog item:
EJ7250-1620S
Product specifications
Characteristic | Value |
|---|
| Angle shape | 90 Degree |
| Catalog Item | EJ7250-1620S |
| Compatible hoses | 1531 |
| End size 1 | -16 |
| End size 2 | -20 |
| Hose cut off factor IN | 3.020 |
| Hose cut off factor MM | 76.708 |