Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.562 |
| A dimension MM | 14.275 |
| Angle shape | Straight |
| Catalog Item | FW1107-1216S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose size | -16 |
| Inside diameter IN | 1.003 |
| Inside diameter MM | 25.476 |
| Product height in | 1.713 |
| Product height mm | 43.510 |
| Product length in | 0.562 |
| Product length mm | 14.275 |
| Product material | Carbon steel |
| Product width in | 1.713 |
| Product width mm | 43.510 |
| Thread sealant | No |