Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.563 |
| A dimension MM | 14.300 |
| Angle shape | Straight |
| Catalog Item | FW1107-1620S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose size | -20 |
| Inside diameter IN | 1.253 |
| Inside diameter MM | 31.826 |
| Product height in | 2.030 |
| Product height mm | 51.562 |
| Product length in | 0.563 |
| Product length mm | 14.300 |
| Product material | Carbon steel |
| Product width in | 2.030 |
| Product width mm | 51.562 |
| Thread sealant | No |