Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.625 |
| A dimension MM | 15.875 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FW1107-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose size | -20 |
| Inside diameter IN | 1.253 |
| Inside diameter MM | 31.826 |
| Product material | Carbon steel |
| Thread sealant | No |