Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water |
| Bend radius min (inch) | 8.270 |
| Bend radius min (mm) | 210.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 960 |
| Burst pressure (psi) | 13910 |
| Certifications | MSHA Approved |
| Color | Black |
| Compliances | EN853 2SN |
| Conditional temp range | 248F with R12 |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Nitrile (NBR) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.45 |
| Outside diameter (mm) | 36.80 |
| Package form | Bulk |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 mm |
| Qualified hose fittings | 1A/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | SH222 Series |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 601.98 |
| Working pressure max (bar) | 240 |
| Working pressure max (psi) | 3500 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
