Spiral hose and fittings
Danfoss’ robust high-pressure, high-impulse, high-performance spiral hoses and leak-proof, rust-proof spiral fittings can be used with confidence in even the most demanding applications. Designs with four or six layers of spiral wire reinforcement ensure long-lasting hose performance in your high-power equipment and heavy machinery.
Features and benefits
- Standard and premium hoses available
- Options for customized solutions
- Wide range of operating temperatures and pressures up to 500 bar [7,250 psi]
- Advanced abrasion and corrosion resistance available
- Hoses meet or exceed 1SC and 2SC standards
- Leak-proof operation with qualified hose and fitting pairs
- MatchMate easy identification system for hoses and qualified fittings
Read about our premium products in the Aeroquip rubber hydraulic hoses catalog (Americas).
Applications
- Construction
- Forestry and agricultural machinery
- Hydrostatic drives
- Industrial and stationary equipment
- Mining
- Off-highway machines
- Oil and gas
Product types shown: 2

Spiral hose
Danfoss standard, premium, and specialty 4- and 6-spiral wire-reinforced hoses meet or exceed industry standards for high-pressure hydraulic systems. Our portfolio includes models designed for extreme temperatures, abrasion, and suction, and we're sure to have the perfect product to meet your needs.

Spiral fittings
Our non-skive spiral-hose fittings use Dura-Seal™ technology to provide leak-free performance and Dura-Kote™ corrosion-resistant plating to provide up to 1,000 hours of protection. Our internal skive fittings extend assembly life in even the toughest, highest-pressure applications. Design features such as back-up hexes, slip-over nuts, and non-brazed nipples protect against failure and make assembly easy.