Danfoss logo
Spiral hose and fittings-product-category

Spiral hose and fittings

Danfoss’ robust high-pressure, high-impulse, high-performance spiral hoses and leak-proof, rust-proof spiral fittings can be used with confidence in even the most demanding applications. Designs with four or six layers of spiral wire reinforcement ensure long-lasting hose performance in your high-power equipment and heavy machinery.

Features and benefits 

  • Standard and premium hoses available 
  • Options for customized solutions  
  • Wide range of operating temperatures and pressures up to 500 bar [7,250 psi]
  • Advanced abrasion and corrosion resistance available
  • Hoses meet or exceed 1SC and 2SC standards
  • Leak-proof operation with qualified hose and fitting pairs
  • MatchMate easy identification system for hoses and qualified fittings 

Applications   

  • Construction    
  • Forestry and agricultural machinery 
  • Hydrostatic drives  
  • Industrial and stationary equipment   
  • Mining  
  • Off-highway machines 
  • Oil and gas  

Our brands

AeroquipWeatherheadWinner

Read about our premium products in the Aeroquip rubber hydraulic hoses catalog (Americas).

Product types shown: 2

  • Spiral hose category image

    Spiral hose

    Danfoss standard, premium, and specialty 4- and 6-spiral wire-reinforced hoses meet or exceed industry standards for high-pressure hydraulic systems. Our portfolio includes models designed for extreme temperatures, abrasion, and suction, and we're sure to have the perfect product to meet your needs.

  • Spiral fittings category image

    Spiral fittings

    Our non-skive spiral-hose fittings use Dura-Seal™ technology to provide leak-free performance and Dura-Kote™ corrosion-resistant plating to provide up to 1,000 hours of protection. Our internal skive fittings extend assembly life in even the toughest, highest-pressure applications. Design features such as back-up hexes, slip-over nuts, and non-brazed nipples protect against failure and make assembly easy.