Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.260 |
| A dimension MM | 83.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 10412F-36-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.000 |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.300 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product height in | 1.724 |
| Product height mm | 43.800 |
| Product length in | 3.268 |
| Product length mm | 83.000 |
| Product material | Carbon steel |
| Product width in | 1.496 |
| Product width mm | 38.000 |
| Series | Winner 2-Piece |
| Thread size 1 | M36x1.5 |
