Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.620 |
| Backup hex size MM | 41.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 10512Y-36-12SV |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.620 |
| End Type 1 | Male JE metric |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.386 |
| Hose size | -12 |
| Product height in | 1.610 |
| Product height mm | 40.894 |
| Product material | 316L Stainless steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Series | Winner 1-Piece |
| Thread size 1 | M36x2 |
