Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.960 |
| A dimension MM | 100.584 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 10512Y-42-16SV |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -42 |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 3.960 |
| Product length mm | 100.584 |
| Product material | 316L Stainless steel |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | M42x2 |
