Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.300 |
| A dimension MM | 134.620 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 10592Y-42-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.440 |
| Drop dimension MM | 87.38 |
| End connection hex size IN | 1.811 |
| End Type 1 | Male JE metric |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.110 |
| Hose cut off factor MM | 78.994 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product material | Carbon steel |
| Product width in | 5.310 |
| Product width mm | 134.874 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M42x2 |
