Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Hydraulic hose and fittings
Spiral hose and fittings
Spiral fittings
11422738
HOSE TUBE FTG,4S/12,C62/12,CS
11422738
Where to buy
Export PDF
Tools
Add to comparison
11422738
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Aeroquip by Danfoss
End Connection Type 1
Split flange code 62
End Dash Size 1
-12
End Dash Size 2
-12
Material Grade
SAE J525
Tube Material
Carbon Steel
Tube OD 1 (inch)
0.750
Wall Thickness 1 (inch)
0.109