Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| End Connection Type 1 | Male ORFS |
| End Dash Size 1 | -12 |
| End Dash Size 2 | -12 |
| Material Grade | SAE J525 |
| Tube OD 1 (inch) | 0.750 |
| Wall Thickness 1 (inch) | 0.109 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |