Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.620 |
| A dimension MM | 218.948 |
| Angle shape | 90 Degree |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4.090 |
| Drop dimension MM | 103.89 |
| End size 1 | -24 |
| End type 1 | Split flange code 62 |
| Finish plating | None |
| Hose cut off factor IN | 5.150 |
| Hose cut off factor MM | 130.810 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 30.988 |
| Product material | 316 Stainless steel |
| Series | 1A/Z Series |
| Working pressure max BAR | 414 |
| Working pressure max PSI | 6000 |