Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.420 |
| A dimension MM | 163.068 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F01315-1620-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 6.480 |
| Drop dimension MM | 164.59 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.470 |
| Hose cut off factor MM | 88.138 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 6.480 |
| Product height mm | 164.592 |
| Product length in | 6.420 |
| Product length mm | 163.068 |
| Product material | Carbon steel |
| Product width mm | 57.150 |
| Series | 1W |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
