Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.466 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 12612AY-20-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.930 |
| Hex size 1 MM | 50.000 |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.574 |
| Hose size | -16 |
| Inside diameter IN | 20.574 |
| Product material | Carbon steel |
| Series | Winner 1-Piece |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |
| Working pressure max BAR | 280 |
| Working pressure max PSI | 4050 |
