Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.012 |
| A dimension MM | 76.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 14212-12-10XZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection torque | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 |
| End type 1 | Male ORFS |
| Finish plating | Zinc plating |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.437 |
| Hose cut off factor MM | 36.500 |
| Hose size | -10 |
| Inside diameter IN | 0.472 |
| Inside diameter MM | 12.000 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread size 1 | 1 3/16-12 UN |
| Working pressure max BAR | 414 |
| Working pressure max PSI | 6000 |