Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 14212Y-12-10BHZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection torque | 66-73 lb-ft(90-99 Nm) |
| End Type 1 | Male ORFS |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 35.992 |
| Hose size | -10 |
| Product height in | 1.259 |
| Product height mm | 31.979 |
| Product material | Carbon steel |
| Product width mm | 31.979 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 3/16-12 UN |
