Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.070 |
| A dimension MM | 103.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15612Y-16-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.500 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 1.842 |
| Product height mm | 46.786 |
| Product length in | 4.075 |
| Product length mm | 103.500 |
| Product material | Carbon steel |
| Product width in | 1.842 |
| Product width mm | 46.786 |
