Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.520 |
| A dimension MM | 115.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15612Y-20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 46.000 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 47.500 |
| Hose size | -20 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 20.000 |
| Product height in | 2.240 |
| Product height mm | 56.896 |
| Product length in | 4.520 |
| Product length mm | 114.808 |
| Product material | Carbon steel |
| Product width in | 2.240 |
| Product width mm | 56.896 |
| Thread size 1 | 1 1/4-11 1/2 NPT |
