Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.860 |
| A dimension MM | 98.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190933-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 MM | 32.000 |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.546 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Reusable socket hex IN | 1.500 |
| Reusable socket hex MM | 38.000 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 1/16-12 UN |
