Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.480 |
| A dimension MM | 113.800 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190933-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 2 MM | 38.000 |
| Hose cut off factor IN | 2.430 |
| Hose cut off factor MM | 61.722 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.800 |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 4.480 |
| Product length mm | 113.792 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044945 |
