Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.480 |
| A dimension MM | 113.792 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190933-16SM |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.430 |
| Hose cut off factor MM | 61.722 |
| Hose size | -16 |
| Inside diameter IN | 0.820 |
| Inside diameter MM | 20.828 |
| Product height in | 1.732 |
| Product height mm | 43.993 |
| Product length in | 4.480 |
| Product length mm | 113.792 |
| Product material | Carbon steel |
| Product width in | 1.732 |
| Product width mm | 43.993 |
| Reusable socket hex IN | 1.750 |
| Reusable socket hex MM | 44.450 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
