Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.610 |
| A dimension MM | 91.690 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190934-12-12S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC736 GH493 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -12 |
| End Type 1 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.196 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 3.610 |
| Product length mm | 91.694 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | Spiral Single Skive |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146044969 |
![Hose Fittings 4722-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213864%2FID432878346029-0101_preview.jpg&w=1920&q=75)