Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.090 |
| A dimension MM | 78.480 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190934-8-8S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC736 GH493 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End type 1 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.352 |
| Hex size 2 IN | 1.120 |
| Hex size 2 MM | 28.448 |
| Hose cut off factor IN | 1.580 |
| Hose cut off factor MM | 40.132 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product material | Carbon steel |
| Series | Spiral Single Skive |
| Thread size 1 | 1/2-14 NPTF |
![Hose Fittings 4722-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213864%2FID432878346029-0101_preview.jpg&w=1920&q=75)