Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.840 |
| A dimension MM | 148.330 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 190937-16S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC736 GH493 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 60.00 |
| End connection hex size IN | 1.750 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.280 |
| Hose cut off factor MM | 83.312 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 5.340 |
| Product length mm | 135.636 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Series | Spiral Single Skive |
