Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B10LS10 |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Product material | Carbon steel |
