Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.484 |
| A dimension MM | 63.094 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B12BP12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.295 |
| Hose cut off factor MM | 32.893 |
| Hose size | -12 |
| Inside diameter IN | 0.614 |
| Inside diameter MM | 15.596 |
| Product height in | 1.657 |
| Product height mm | 42.088 |
| Product length in | 2.484 |
| Product length mm | 63.094 |
| Product material | Carbon steel |
| Product width mm | 42.088 |
| Series | 1A/Z Series |
| Thread size 1 | G 3/4-14 |
