Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.570 |
| A dimension MM | 90.700 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B12FH12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.150 |
| Hose cut off factor MM | 54.500 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.657 |
| Product height mm | 42.078 |
| Product length in | 3.310 |
| Product length mm | 84.074 |
| Product material | Carbon steel |
| Product width in | 1.657 |
| Product width mm | 42.087 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128652 |
